Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Latching Style
Retractable Pin
-
Cable Assembly Category
High Speed
-
Cable Assembly Type
SFP+
-
Cable Style
Madison TurboTwin, Madison TurboTwin - Round Jacketed
-
Cable Assembly (End A)
SFP+ Plug
-
Cable Assembly (End B)
SFP+ Plug
Configuration Features
-
Number of Positions
4
-
Number of Pairs
2
-
Number of Signal Positions
4
Electrical Characteristics
Body Features
-
Jacket Material
Flexible PVC
-
Shield Material
Aluminum/Polyester/Aluminum Tape/Tin-Plated Copper Braid
-
Strain Relief Type
Overmold
-
Cable Color
Black
-
Equalized
No
-
Cable Flammability Rating
CL2
Contact Features
-
Contact Mating Area Plating Material
Gold (Au)
Housing Features
-
Housing Material
Zinc Alloy
Dimensions
-
Wire Size (AWG)
28
-
Wire Size (mm²)
.081
-
Outside Cable Diameter
4.7 mm [ .185 in ]
Other
-
Cable Assembly Configuration
Double Ended
-
Cable Assembly Length (m)
.5, 1, 2, 3, 4, 5
-
Cable Assembly Length (ft)
1.64, 3.28, 6.56, 9.84, 13.12, 16.4
Reference Number
-
TE Internal Number
CAT-C11-H5062