Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Category
Industry Standard, High Speed
-
Latching Style
Retractable Pin
-
Cable Assembly Type
SFP+
-
Cable Style
Madison TurboTwin - Round Jacketed, Madison TurboTwin
-
Cable Assembly (End A)
SFP+ Plug
-
Cable Assembly (End B)
SFP+ Plug
Body Features
-
Strain Relief Type
Overmold
-
Jacket Material
Flexible PVC
-
Shield Material
Aluminum/Polyester/Aluminum Tape/Tin-Plated Copper Braid
-
Cable Color
Black
-
Equalized
No
-
Cable Flammability Rating
CL2
Housing Features
-
Housing Material
Zinc Alloy
Electrical Characteristics
Other
-
Cable Assembly Configuration
Double Ended
-
Cable Assembly Length (m)
3, 1, .305, .5, 2
-
Cable Assembly Length (ft)
3.281, 1.64, 6.562, 1, 9.842
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Contact Features
-
Contact Mating Area Plating Material
Gold
Configuration Features
-
Number of Positions
4
-
Keyed Position
180°
-
Number of Pairs
2
-
Number of Signal Positions
4
Operation/Application
-
Shielded
Yes
-
Halogen Free
No
Dimensions
-
Wire Size (AWG)
30
-
Wire Size (mm²)
.051
-
Outside Cable Diameter
4.37 mm [ .172 in ]
Reference Number
-
TE Internal Number
CAT-C11-H50626