Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Thick Film
-
Package Size Code
2512
Electrical Characteristics
-
Operating Voltage (V)
250
-
Resistance Value (Ω)
10, 11, 12, 13, 15, 16, 18, 20, 22, 24, 27, 30, 33, 36, 39, 43, 47, 51, 56, 62, 68, 75, 82, 91, 100, 110, 120, 130, 150, 160, 180, 200, 220, 240, 270, 300, 330, 360, 390, 430, 470, 510, 560, 620, 680, 750, 820, 910, 270K, 16K, 180K, 3.3K, 33K, 56K, 130K, 68K, 47K, 2.7K, 3.6K, 2.4K, 430K, 62K, 8.2K, 13K, 560K, 6.2K, 24K, 1.8K, 91K, 1.5K, 4.3K, 2.2K, 510K, 330K, 300K, 30K, 36K, 160K, 12K, 75K, 27K, 100K, 680K, 1.6K, 11K, 470K, 1.3K, 1.0K, 390K, 7.5K, 51K, 22K, 110K, 240K, 910K, 3.9K, 2.0K, 3.0K, 20K, 82K, 220K, 10K, 1.2K, 750K, 200K, 5.1K, 39K, 18K, 120K, 1.0M, 360K, 6.8K, 1.1K, 5.6K, 4.7K, 620K, 150K, 9.1K, 43K, 15K
-
Power Rating (W)
2
-
Resistance Class
1kΩ – 1MΩ, Up to 1kΩ
-
Passive Component Tolerance (%)
1
Termination Features
-
Surface Mount Resistor Termination Type
Solder
-
Number of Terminations
2
Dimensions
-
Product Height
.55 mm [ .022 in ]
-
Product Length
6.35 mm [ .25 in ]
-
Product Width
3.2 mm [ .126 in ]
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 155
-
Temperature Coefficient (ppm/°C)
±100, ±200
Packaging Features
-
Packaging Method
Taped & Reeled
Reference Number
-
TE Internal Number
CAT-C339-A76A