Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Power Resistor
-
Element Type
Thick Film
-
Package Size Code
2512
Electrical Characteristics
-
Power Rating (W)
3
-
Resistance Value (Ω)
2.2K
-
Resistance Class
1kΩ – 1MΩ
-
Passive Component Tolerance (%)
5
Termination Features
-
Surface Mount Resistor Termination Type
Solder
-
Number of Terminations
2
Dimensions
-
Product Height
1.1 mm [ .043 in ]
-
Product Length
6.35 mm [ .25 in ]
-
Product Width
3.2 mm [ .126 in ]
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±100
Packaging Features
-
Packaging Method
Taped & Reeled
Other
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-C339-A76C