Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (V)
50000
-
Resistance Class
1kΩ – 1MΩ, 1MΩ – 1GΩ
-
Resistance Value (Ω)
110M, 100M, 82.5M, 92K, 80M, 10M, 300K, 5M, 1M, 3.3M, 30M, 7.5M, 35M, 50M
-
Power Rating (W)
100
-
Passive Component Tolerance (%)
10, 1, 5
Product Type Features
-
Resistor Type
High Value/High Voltage Resistors
-
Element Type
Thick Film
Termination Features
-
Number of Terminations
2
-
Chassis Mount Resistor Termination Type
Solder Lug, Tapped Brass Ferrule
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±300
Packaging Features
-
Packaging Method
Loose Piece - Box
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-C339-H99C