Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Current Sensing Resistor, Low Ohmic Resistor
-
Element Type
Thick Film
-
Package Size Code
1206, 1210, 0201, 2010, 2512, 0402, 0603, 0805
Electrical Characteristics
-
Resistance Value (Ω)
.1, .11, .12, .13, .15, .16, .18, .2, .22, .24, .27, .3, .33, .36, .39, .43, .47, .51, .56, .62, .68, .75, .806, .82, .91, 10, 11, 12, 13, 15, 16, 18, 20, 22, 24, 27, 30, 33, 36, 39, 43, 47, 51, 56, 62, 68, 75, 82, 91
-
Power Rating (W)
.05, .0625, .1, .125, .25, .5, .75, 1
-
Resistance Class
Up to 1kΩ
-
Passive Component Tolerance (%)
1, 2, 5
Termination Features
-
Surface Mount Resistor Termination Type
Solder
-
Number of Terminations
2
Dimensions
-
Product Height (mm)
.23, .32, .45, .55, .6
-
Product Height (in)
.009, .013, .018, .022, .024
-
Product Length (mm)
.6, 1, 1.6, 2, 3.1, 5, 6.35
-
Product Length (in)
.024, .039, .063, .079, .122, .197, .25
-
Product Width (mm)
.3, .5, .8, 1.25, 1.55, 2.5, 2.6, 3.1
-
Product Width (in)
.012, .02, .031, .049, .061, .098, .102, .122
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±100, ±1000, ±200, ±300, ±600
Industry Standards
-
Moisture Sensitivity Level
1
Packaging Features
-
Packaging Method
Taped & Reeled
Reference Number
-
TE Internal Number
CAT-C339-R529