Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Package Size Code
1206, 2512
-
Resistor Type
Low Ohmic Resistor
-
Element Type
Metal Strip
Electrical Characteristics
-
Resistance Value (Ω)
.001, .002, .003, .004, .005, .006, .01, .015, .018, .02, .022, .025, .027, .033, .039, .047, .051, .056, .068, .075, .082, .09, .1, .15, .22
-
Resistance Class
Up to 1kΩ
-
Power Rating (W)
.25, 1
-
Passive Component Tolerance (%)
1
Termination Features
-
Surface Mount Resistor Termination Type
Solder
-
Number of Terminations
2
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±75
Packaging Features
-
Packaging Method
Taped & Reeled, Cut Tape Length
Reference Number
-
TE Internal Number
CAT-C339-T547