Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Resistor Type
Current Sensing Resistor
-
Element Type
Foil
-
Package Size Code
1206, 2010, 2512, 0805
Electrical Characteristics
-
Resistance Value (Ω)
.01, .011, .012, .013, .015, .016, .018, .02, .022, .024, .027, .03, .033, .036, .039, .043, .047, .051, .056, .062, .068, .075, .082, .091, .1, .56, .68
-
Power Rating (W)
.25, .5, .75, 1
-
Resistance Class
Up to 1kΩ
-
Passive Component Tolerance (%)
1, 5
Termination Features
-
Surface Mount Resistor Termination Type
Solder
-
Number of Terminations
2
Dimensions
-
Product Height (mm)
.52, .55, .58
-
Product Height (in)
.02, .022, .023
-
Product Length (mm)
2, 3.05, 5, 6.3
-
Product Length (in)
.079, .12, .197, .248
-
Product Width (mm)
1.25, 1.55, 2.5, 3.15
-
Product Width (in)
.049, .061, .098, .124
Usage Conditions
-
Temperature Coefficient (ppm/°C)
±100, ±50
Packaging Features
-
Packaging Method
Taped & Reeled
Reference Number
-
TE Internal Number
CAT-C339-T547A