Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Operating Voltage (V)
200
-
Power Rating (W)
3.5, 3, 2, 6, 2.5, 4, 1, 5, 1.5, 7
-
Resistance Value (Ω)
.0025, .001, .003, .075, .005, .008, .0002, .002, .02, .009, .006, .00075, .004, .0045, .033, .0065, .011, .0005, .022, .012, .0015, .03, .1, .013, .015, .007, .01, .018
-
Resistance Class
Up to 1kΩ
-
Passive Component Tolerance (%)
1
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 155, -55 – 170
-
Temperature Coefficient (ppm/°C)
±50, ±150, ±100, ±75, ±60
Product Type Features
-
Resistor Type
Current Sensing Resistor, Low Ohmic Resistor
-
Element Type
Foil, Metal Strip
-
Package Size Code
2512, 2010, 1050, 1206, 1575
Termination Features
-
Surface Mount Resistor Termination Type
Solder
-
Number of Terminations
2
Dimensions
-
Product Height (mm)
1.15, .32, .35, 1.25, 2, .8, .25, 1.05, .75, .93, .45, .65, 1.45, .6, .55, .27, .78
-
Product Height (in)
.045, .079, .022, .057, .024, .025, .013, .01, .049, .037, .031, .018, .041, .014, .029, .011
-
Product Length (mm)
3.2, 15, 6.35, 10.5, 5.1
-
Product Length (in)
.25, .201, .413, .591, .126
-
Product Width (mm)
2.5, 1.6, 7.75, 5, 3.18
-
Product Width (in)
.125, .305, .098, .197, .063
Packaging Features
-
Packaging Method
Taped & Reeled
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions, Not Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C339-T547B