This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Key Benefits:

Circular DIN Backshells
  • Ingress Protection: Helps prevent dust, dirt, and moisture from entering the connector system, maintaining high IP ratings (IP67 or IP69K).
  • Strain Relief: Reduces wire strain and helps prevent damage, enhancing the durability of the connection.
  • Flexible Cable Routing: Offers 180°, 90°, and 45° cable exit options to accommodate various wiring configurations.
  • Variety of Sizes: Compatible with a wide range of cable diameters to suit different applications.
  • Easy Mounting: Features fixing rings for simple and secure panel mounting.
  • Enhanced Aesthetics: Provides a more finished and streamlined look compared to exposed connectors and wiring.
  • Durability: Made from rugged materials such as glass-filled PBT to withstand harsh environments, including vibration, temperature extremes, moisture, and abrasion.
  • Standard Compliance: Many models conform to ISO 15170 / DIN 72585 standards for circular connectors, enabling compatibility and reliability.
  • Packaging Options: Available in various packaging methods and quantities to meet different needs.
Circular DIN clamshell style backshells are made of rugged thermoplastic.

Key Features:

Circular DIN Backshells

Feature
Product Type
Backshell
Sealable
No
Number of Positions
4, 7, 31
Primary Product Color
Black
Cable Exit Angle
180°, 45°, 90°
Primary Product Material PA GF, PA6, PBT
Strain Relief With, Without
Compatible Cable Diameter Range mm: 5, 5.5 – 8.1, 6 – 10, 8.5, 9.6, 11.2, 13.4, 14.4, 22.5, 26
  in: .197, .21 – .33, .236 – .394, .334, .378, .441, .528, .567, .886, 1.024
Operating Temperature Range °C: -40 – 120
  °F: -40 – 248
UL Flammability Rating UL 94HB
Serviceable Yes

Real-world Applications:

Circular DIN Backshells
  • Factory Automation Systems: Protect and manage cables in automated manufacturing environments.
  • Data Centers: Enables secure and organized cabling for high-performance data transmission.
  • Aircraft and Spacecraft: Provide reliable cable connections in avionics and aerospace systems.
  • Automotive Wiring Harnesses: Protect electrical connections in cars, trucks, and other vehicles.
  • Construction Machinery: Safeguard wiring in heavy-duty equipment like excavators and bulldozers.
  • Agricultural Equipment: Enhance durability and protection in tractors, harvesters, and other farming machinery.
  • Military Vehicles: Use in armored vehicles and other military equipment for secure and robust connections.
  • Marine Vessels: Protect electrical connections on boats and ships against moisture and corrosion.
  • Medical Devices: Provides reliable connections in diagnostic equipment, imaging systems, and patient monitoring devices.
  • Renewable Energy Systems: Use in solar panels and wind turbines to protect and organize cables.
  • Telecom Infrastructure: Manage and protect cables in telecom towers and communication hubs.
  • Robotics: Provide secure and flexible cable management in robotic systems and automation lines.

FAQ

Frequently Asked Questions

Q:   What are circular and DIN connectors?

A:    Our circular and DIN environmentally sealed connectors are designed for cable-to-cable, cable-to-board, and cable-to-device applications. The circular and DIN connectors are used in harsh environment applications where even a small degradation in connection may be critical.

Q:    What is the operating temperature range for the circular and DIN connectors?

A:    Operating at temperatures -40°C to +120°C for plastic parts, short term up to +140°C defined in the ISO 15170 / DIN 72585 standards

 

Q:    What material are the circular and DIN connectors' shells made of?

A:    Circular and DIN connectors shells are made of rugged glass-filled PBT and PA

 

Read more FAQs about our Heavy Duty Sealed Connector Series

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Backshell Product Type  Backshell

  • Sealable  No, Yes

Configuration Features

  • Number of Positions  31

Body Features

  • Primary Product Color  Black

  • Cable Exit Angle  180°, 45°, 90°

  • Primary Product Material  PA6, PBT, PBT GF30

Mechanical Attachment

  • Strain Relief  With, Without

Housing Features

  • Body Orientation  180, 90

Dimensions

  • Compatible Cable Diameter Range (mm) 5, 5.5 – 8.1, 6 – 10, 8.5, 9.6, 11.2, 13.4, 14.4, 22.5, 26

  • Compatible Cable Diameter Range (in) .197, .21 – .33, .236 – .394, .334, .378, .441, .528, .567, .886, 1.024

Usage Conditions

  • Operating Temperature Range  -40 – 120 °C [ -40 – 248 °F ]

Industry Standards

  • UL Flammability Rating  UL 94HB

Packaging Features

  • Packaging Method  Bag & Box, Box, Box & Carton, Carton, Package & Box

  • Packaging Quantity  150, 200, 400, 500, 600, 700, 800, 1000, 1400

Other

  • Serviceable  Yes

Reference Number

  • TE Internal Number CAT-C4962-B128

Related Materials