Rugged Circular and DIN Connectors
Our rugged circular and DIN connectors are designed to meet the requirements of DIN standards, including the ISO 15170 / DIN 72585 standard. These connectors feature a coupling ring for mating and are suitable for in-line, flange mount, or PCB applications.
Product Features:
Specifications for circular and DIN connectors
- Accepts contact size 1.5 mm (up to 30 amps) and 2.5 mm (up to 40 amps)
- 4.0 - 0.20 mm²
- 2, 3, 4, 5, 6, 7 and 31 cavity arrangements
- In-line, Panel, or PCB mount
- Circular, thermoplastic housing
- Coupling ring, backshells, protections cap, single wire seals and blind plugs available
7
Different cavity arrangements
DIN
Many parts meeting the requirements of the ISO15170 / DIN72585 standards
Frequently Asked Questions
Q: What are circular and DIN connectors?
A: Our circular and DIN environmentally sealed connectors are designed for cable to cable, cable to board, and cable to device applications. The circular and DIN connectors are used in harsh environment applications where even a small degradation in connection may be critical.
Q: What are the appropriate applications for circular and DIN connectors?
A: Truck, bus, off-highway, construction, agriculture, mining, emergency vehicles, forestry, recreational, marine, motorcycle.
Q: When should I use circular and DIN connectors?
A: Our circular and DIN connectors provide reliability and performance on the engine or transmission, under the hood, for motor controllers, solenoid interfaces, on the chassis, or in the cab. circular and DIN connectors offer field-proven reliability and rugged quality. Circular and DIN connectors meet the requirements of the DIN 72585/ISO 15170 standards. They feature a coupling ring for mating. The heavy-duty circular and DIN connectors are suitable for in-line, flange mount, or PCB applications.