Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Assembly Type
Electrical Connector
-
Prewired
Yes
-
Circular Connector Shell Type
Metal-Shell
-
Assembly Requirement
Factory Assembled
-
Connector Product Type
Connector Assembly
-
Connector System
Wire-to-Panel
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Plug, Receptacle
-
Shell Type
Metal
Configuration Features
-
Keying & Polarized Position Locations
A
-
Factory Installed Backshell
No
-
Number of Positions
3, 4
-
Number of Power Positions
0
-
Number of Signal Positions
3, 4
-
Contacts Preloaded
Yes
Electrical Characteristics
-
Operating Voltage (VAC)
30, 60
Body Features
-
Primary Product Color
Black
-
O-Ring Material
Silicone
-
Peripheral Seal Material
Silicone
-
Environmental Protection
IP67
-
Environmental Protection Type
Sealed
-
Shell Plating Material
Nickel
-
Shell Base Material
Copper Alloy
-
Circular Connector Insulation Material Type
Polyamide 67 GF30
-
Hermetically Sealed
Yes
Contact Features
-
Contact Current Rating (Max) (A)
3
-
Reverse Gender
Yes
-
Circular Connector Contact Type
Pin, Socket
Mechanical Attachment
-
Mating Alignment
With
-
Mating Retention Type
Threaded Coupling
-
Connector Mounting Type
Panel Mount
-
Polarization Code
A
-
Mating Alignment Type
Keyed
Housing Features
-
Circular Connector Shell Size
12.6
Dimensions
-
Panel Thickness (Recommended)
2.5 – 4.5 mm [ .098 – .177 in ]
-
Pigtail Length
200 mm [ 7.87 in ]
-
Wire Size (AWG)
24
Usage Conditions
-
IP Dust Sealing Level
6
-
IP Water Sealing Level
IP67
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Circuit Application
Signal
-
Shielded
No
Industry Standards
-
UL Flammability Rating
UL 94HB
Reference Number
-
TE Internal Number
CAT-C73765-M1B