TE Connectivity (TE) or Chat
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
    • Backshells Prototyping – BIT Workx
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
Standard Circular Connectors

A standard circular connector typically refers to a connector whose design conforms to American or German military standards. These are designed with a circular interface and housing to efficiently connect and disconnect signal, power, and optical circuits. These rugged connectors can reliably deliver data at speeds of up to 10 Gb/s and can withstand extreme vibration and weather. Our standard circular connectors feature a high mating cycle life, multiple coupling styles, contact counts, and plating options for versatility, and an operating temperature range of -65°C to +125°C. Standard circular connectors are designed for use in a wide range of applications including military, aerospace, and industrial.