This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Highly flame retardant, heat-shrinkable fluoropolymer tubing for high temperature applications or when extreme resistance to fuels/lubricants/cleaning solvents is required.

Key Features

  • High Temperature
  • Excellent chemical resistance.
  • Flame retarded, Self Extinguishing, UL VW-1 rated.
  • Resistant to key Aerospace, Military, Rail and Industrial fluids (defined by TE specification RW-2512)
  • Sleeve diameters from 3/32 to 3/4inch (2.4mm to 19.0mm)
  • Shrink ratio 2:1 (3/32 is 3:1)
  • More open profile for easier use
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Printable Tubing Type  Continuous

  • Printable Tubing Grade  High Temperature

Body Features

  • Shrink Ratio  2:1, 3:1

  • Primary Product Color  Black, Blue, Green, Orange, Red, White, Yellow

Dimensions

  • Expanded Inside Diameter (Min) (mm) 2.4, 3.2, 4.8, 6.4, 9.5, 12.7, 19, 25.4, 38.1

  • Expanded Inside Diameter (Min) (in) .094, .125, .189, .25, .375, .5, .75, .94, 1, 1.5

  • Recovered Inside Diameter (Max) (mm) .8, 1.57, 2.36, 2.4, 3.18, 4.75, 4.8, 6.35, 9.5, 12.7, 19

  • Recovered Inside Diameter (Max) (in) .031, .062, .093, .094, .125, .187, .25, .375, .5, .75

  • Compatible Cable Diameter Range (mm) 19 – 30.48, 6.9 – 10.6, 12.7 – 20.32, 3.4 – 6, .81 – 1.9, 5.3 – 8.1, 2.54 – 4.06, 1.75 – 2.66, 9.9 – 15.3

  • Compatible Cable Diameter Range (in) .75 – 1.2, .1 – .16, .209 – .319, .272 – .417, .39 – .602, .5 – .8, .069 – .105, .032 – .075, .032 – .076, .134 – .236

Usage Conditions

  • Operating Temperature Range  -55 – 225 °C [ -67 – 437 °F ]

Printer/Label Features

  • Printer Technology  Thermal Transfer

Packaging Features

  • Packaging Quantity  50

Reference Number

  • TE Internal Number CAT-C7679-H85999

Related Materials