Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Ground Choke Option
No
-
Input Termination Type
IEC
-
Output Termination Type
Wire Lead
Mechanical Attachment
-
Product Mount Type
Panel Mount
Electrical Characteristics
-
Current Rating (A)
3, 6
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
1.2, .7
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
2.3, 1.2
-
Operating Voltage (VAC)
250
Other
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-C8114-AQ1