Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Ground Choke Option
No
-
Input Termination Type
FASTON, Stud, Wire Lead
-
Output Termination Type
.250" FASTON, Stud, Wire Lead
Electrical Characteristics
-
Current Rating (A)
1, 2, 3, 5, 10, 20, 30
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
.21, .4
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.36, .7
-
Operating Voltage (VAC)
250
Mechanical Attachment
-
Panel Mount Feature Type
Flange
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 40
Reference Number
-
TE Internal Number
CAT-C8114-B1