Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Extender Options
None
-
Fuse Options
None
Product Type Features
-
Ground Choke Option
No
-
Filter Type
Power Entry Module
-
Filter Switch Type
DPST
-
Output Termination Type
.250" FASTON
-
Filtering Requirements
Filtered
-
Filter Connector Type
IEC 320/C-14
Mechanical Attachment
-
Panel Mount Feature Type
Snap-In, Flange
Electrical Characteristics
-
Input Voltage Selection
None
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
2
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
5
-
Current Rating (A)
3, 6, 10
-
Operating Voltage (VAC)
250
Body Features
-
Filter Shield Type
Complete Can, Filter Shield
-
Product Orientation
Vertical
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C8114-C34