Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Ground Choke Option
No
-
Filter Type
Power Line
-
Output Termination Type
.250" FASTON, PCB Mount
-
Filtering Requirements
Filtered
-
Filter Connector Type
IEC 60320-1 C-14, IEC 320/C-14
Mechanical Attachment
-
Panel Mount Feature Type
Snap-In, Flange
Body Features
-
Product Orientation
Right Angle
Electrical Characteristics
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
220
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
380
-
Current Rating (A)
15, 3, 6, 10, 1
-
Operating Voltage (VAC)
250
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C8114-EE14