Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Filtered
-
Ground Choke Option
No, Yes
-
Input Termination Type
IEC, .250" FASTON, Wire Lead, Stud
-
Output Termination Type
Wire Lead, .250" FASTON, Stud
Mechanical Attachment
-
Product Mount Type
Panel Mount
-
Panel Mount Feature Type
Flange
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 40
Electrical Characteristics
-
Current Rating (A)
10, 30, 40, 20, 60, 2, 3, 5, 1
-
Leakage Current (Max) (120VAC, 60Hz) (mA)
.21, .4
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.7, .36
-
Operating Voltage (VAC)
250
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C8114-K1