Product | TE Part # | Documents | Input Voltage Selection | Filter Switch Type | Filter Shield Type | Product Orientation | Leakage Current (Max) (120VAC, 60Hz) | Leakage Current (Max) (250VAC, 50Hz) | Current Rating | Operating Voltage | Filtering Requirements | Filter Connector Type | EU RoHS Compliance | EU ELV Compliance |
---|
| 6609131-8 | Product Drawing 3D PDF | Quad AC | No Switch | Filter Shield | Right Angle | 300 µA | 500 µA | 3 A | 100 VAC, 120 VAC, 240 VAC, 230 VAC | Filtered | IEC 320/C-14 | Compliant with Exemptions | Compliant with Exemptions |
| 2-6609129-2 | Product Drawing 3D PDF | Single AC | No Switch | Filter Shield | Vertical | 250 µA | 500 µA | 5 A | 120 VAC, 240 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 2-6609128-8 | Product Drawing 3D PDF | Single AC | DPST | None | Vertical | 2 µA | 5 µA | 6 A | 120 VAC, 240 VAC | Unfiltered | IEC 320/C-14 | Compliant | Compliant |
| 3-6609128-3 | Product Drawing 3D PDF | Quad AC | No Switch | None | Vertical | 2 µA | 5 µA | 6 A | 100 VAC, 120 VAC, 240 VAC, 230 VAC | Unfiltered | IEC 320/C-14 | Compliant | Compliant |
| 6609132-8 | Product Drawing 3D PDF | Single AC | No Switch | Filter Shield | Right Angle | 300 µA | 500 µA | 3 A | 120 VAC, 240 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 3-6609128-7 | Product Drawing 3D PDF | Quad AC | DPST | None | Vertical | 2 µA | 5 µA | 6 A | 100 VAC, 120 VAC, 240 VAC, 230 VAC | Unfiltered | IEC 60320-1 C-14 | Compliant | Compliant |
| 3-6609128-4 | Product Drawing 3D PDF | Quad AC | No Switch | None | Vertical | 2 µA | 5 µA | 6 A | 100 VAC, 120 VAC, 240 VAC, 230 VAC | Unfiltered | IEC 320/C-14 | Compliant | Compliant |
| 3-6609128-0 | Product Drawing 3D PDF | Dual AC (Series/Parallel) | No Switch | None | Vertical | 2 µA | 5 µA | 6 A | 120 VAC, 240 VAC | Unfiltered | IEC 320/C-14 | Compliant | Compliant |
| 2-6609129-7 | Product Drawing 3D PDF | Quad AC | No Switch | Filter Shield | Vertical | 250 µA | 500 µA | 5 A | 100 VAC, 120 VAC, 240 VAC, 230 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 2-6609129-5 | Product Drawing 3D PDF | Single AC | DPST | Filter Shield | Vertical | 250 µA | 500 µA | 5 A | 120 VAC, 240 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 1-6609130-1 | Product Drawing 3D PDF | Single AC | No Switch | Filter Shield | Vertical | 2 µA | 5 µA | 5 A | 120 VAC, 240 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 1-6609130-5 | Product Drawing 3D PDF | Quad AC | DPST | Filter Shield | Vertical | 2 µA | 5 µA | 5 A | 100 VAC, 120 VAC, 240 VAC, 230 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 6609131-9 | Product Drawing 3D PDF | Quad AC | DPST | Filter Shield | Right Angle | 300 µA | 500 µA | 3 A | 100 VAC, 120 VAC, 240 VAC, 230 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 6609132-9 | Product Drawing 3D PDF | Quad AC | No Switch | Filter Shield | Right Angle | 300 µA | 500 µA | 3 A | 100 VAC, 120 VAC, 240 VAC, 230 VAC | Filtered | IEC 320/C-14 | Compliant with Exemptions | Compliant with Exemptions |
| 3-6609129-0 | Product Drawing 3D PDF | Quad AC | DPST | Filter Shield | Vertical | 250 µA | 500 µA | 5 A | 100 VAC, 120 VAC, 240 VAC, 230 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 2-6609128-7 | Product Drawing 3D PDF | Single AC | No Switch | None | Vertical | 2 µA | 5 µA | 6 A | 120 VAC, 240 VAC | Unfiltered | IEC 320/C-14 | Compliant | Compliant |
| 6609131-7 | Product Drawing 3D PDF | Quad AC | DPST | Filter Shield | Right Angle | 300 µA | 500 µA | 3 A | 120 VAC, 240 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 3-6609128-1 | Product Drawing 3D PDF | Dual AC (Series/Parallel) | DPST | None | Vertical | 2 µA | 5 µA | 6 A | 120 VAC, 240 VAC | Unfiltered | IEC 320/C-14 | Compliant | Compliant |
| 2-6609128-6 | Product Drawing 3D PDF | Single AC | No Switch | - | Vertical | 2 µA | 5 µA | 6 A | 120 VAC, 240 VAC | Unfiltered | IEC 320/C-14 | Compliant | Compliant |
| 1-6609130-4 | Product Drawing 3D PDF | Dual AC (Series/Parallel) | No Switch | Filter Shield | Vertical | 2 µA | 5 µA | 5 A | 120 VAC, 240 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 2-6609129-1 | Product Drawing 3D PDF | Single AC | No Switch | Filter Shield | Vertical | 250 µA | 500 µA | 5 A | 120 VAC, 240 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 1-6609130-3 | Product Drawing 3D PDF | Single AC | DPST | Filter Shield | Vertical | 2 µA | 5 µA | 5 A | 120 VAC, 240 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 2-6609129-6 | Product Drawing 3D PDF | Quad AC | No Switch | Filter Shield | Vertical | 250 µA | 500 µA | 5 A | 100 VAC, 120 VAC, 240 VAC, 230 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 1-6609132-0 | Product Drawing 3D PDF | Quad AC | DPST | Filter Shield | Vertical | 300 µA | 500 µA | 3 A | 100 VAC, 120 VAC, 240 VAC, 230 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 2-6609129-8 | Product Drawing 3D PDF | Quad AC | DPST | Filter Shield | Vertical | 250 µA | 500 µA | 5 A | 100 VAC, 120 VAC, 240 VAC, 230 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |
| 2-6609128-9 | Product Drawing 3D PDF | Single AC | DPST | None | Vertical | 2 µA | 5 µA | 6 A | 120 VAC, 240 VAC | Unfiltered | IEC 320/C-14 | Compliant | Compliant |
| 3-6609128-5 | Product Drawing 3D PDF | Quad AC | DPST | None | Vertical | 2 µA | 5 µA | 6 A | 100 VAC, 120 VAC, 240 VAC, 230 VAC | Unfiltered | IEC 320/C-14 | Compliant | Compliant |
| 2-6609129-3 | Product Drawing 3D PDF | Single AC | DPST | Filter Shield | Vertical | 250 µA | 500 µA | 5 A | 120 VAC, 240 VAC | Filtered | IEC 320/C-14 | Compliant | Compliant |