Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Extender Options
None
-
Fuse Options
Dual, Single
Product Type Features
-
Ground Choke Option
No
-
Filter Type
Power Entry Module
-
Filter Switch Type
DPST, No Switch
-
Output Termination Type
.187" FASTON
-
Filtering Requirements
Filtered
-
Filter Connector Type
IEC 60320-1 C-14
Dimensions
-
Panel Thickness (Recommended) (mm)
.79 – 2
-
Panel Thickness (Recommended)
.79 – 2 mm [ .031 – .079 in ]
Mechanical Attachment
-
Panel Mount Feature Type
Mounting Ears (Vertical), Mounting Ears (Horizontal), Snap-In
Usage Conditions
-
Operating Temperature Range (°C)
-10 – 40
Electrical Characteristics
-
Input Voltage Selection
Single AC
-
Leakage Current (Max) (120VAC, 60Hz) (µA)
250
-
Leakage Current (Max) (250VAC, 50Hz) (µA)
500
-
Current Rating (A)
6, 10, 3
-
Operating Voltage (VAC)
250
Body Features
-
Filter Shield Type
Complete Can
-
Product Orientation
Vertical
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C8114-P3