Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Box & Tray, Tray
Housing Features
-
Housing Material
LCP (Liquid Crystal Polymer)
-
Centerline (Pitch)
.03 mm [ .8 in ]
Product Type Features
-
Cage Type
Single
-
Form Factor
CXP
-
Pluggable I/O Product Type
Cage Assembly with Integrated Connector, Receptacle Assembly
-
Sealable
Yes
Contact Features
-
Contact Current Rating (Max) (A)
.5
-
Contact Base Material
Copper Alloy, Phosphor Bronze
-
Contact Mating Area Plating Material
Gold or Gold Flash over Palladium Nickel
Mechanical Attachment
-
PCB Mounting Style
Through Hole - Press-Fit, Double-Sided (Belly-to-Belly), Single-Sided
Termination Features
-
Termination Method to PCB
Through Hole - Press-Fit
Industry Standards
-
UL Flammability Rating
UL 94V-0
Body Features
-
Cage Plating Material
Tin over Nickel
-
Primary Product Plating Material
Tin over Nickel
Dimensions
-
PCB Thickness (Recommended) (mm)
1.57
-
PCB Thickness (Recommended)
1.57 mm [ .062 in ]
Configuration Features
-
Number of Positions
84
-
Number of Ports
1
-
Port Matrix Configuration
1 x 1
Electrical Characteristics
-
Data Rate (Max) (Gb/s)
125
Operation/Application
-
Circuit Application
Signal
Other
-
Included Lightpipe
Yes, No
-
EMI Containment Feature Type
Elastomeric Gasket, Internal/External EMI Springs
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-C991-C76264