The PT101 series voltage divider IP50 classic string pot is available in full stroke ranges up to 100-inches and provides a voltage feedback signal linearly
proportional to the position of its traveling stainless
steel measuring cable.
Position Sensor Product Type :PT101 - Voltage Divider
Full Stroke Range (mm):254, 381, 635, 1016, 1270, 1905, 2540
Full Stroke Range (in):10, 15, 25, 40, 50, 75, 100
Output Signal Type :Voltage Divider (Potentiometric)
Accuracy (% of FS):±.1, ±.15
Repeatability (% of FS):.02
Available from
Overview
The PT101 series voltage divider IP50 classic string pot offers full stroke measurement up to 100 inches and has thousands of applications.
The PT101 series voltage divider IP50 classic string pot has literally thousands of applications including aircraft structural testing, hydraulic cylinder control, valve stem opening, and factory automation. Available in full stroke ranges up to 100-inches, the PT101 provides a voltage feedback signal linearly proportional to the position of its traveling stainless steel measuring cable. Additionally the PT101 installs in minutes and doesn’t require perfect parallel alignment. Simply secure the base to a fixed surface and attach the measuring cable to your moving object.
Benefits
Absolute Linear Position
Classic Stringpot Design
Stroke Range Options: 0–2 to 0–100 inches
Powder Painted & Anodized Aluminum Enclosure
Industrial Automation & Testing Applications
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type PT101 - Voltage Divider
Body Features
Case Material Aluminum
Dimensions
Full Stroke Range (mm)254, 381, 635, 1016, 1270, 1905, 2540
Full Stroke Range (in)10, 15, 25, 40, 50, 75, 100
Usage Conditions
Accuracy (% of FS)±.1, ±.15
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Operation/Application
Output Signal Type Voltage Divider (Potentiometric)
Industry Standards
IP Rating IP50
Other
Repeatability (% of FS).02
Encoder Drive No
Measuring Cable .019 Inch Dia Nylon-Coated Stainless Steel, Nylon-Coated Stainless Steel