The PT5MA series 4-20mA industrial string pot uses a unique thermoplastic V62 cable that has virtually an infinite fatigue life for easy installation and rugged applications up to 250 inches.
Position Sensor Product Type :PT5MA - Industrial Series
Full Stroke Range (mm):2032, 2540, 254, 3175, 3810
Full Stroke Range (in):100, 125, 80, 150, 10
Output Signal Type :4 – 20 mA
Accuracy (% of FS):±.18, ±.75, ±.25
Repeatability (% of FS):.02
Available from
Overview
The PT5MA series 4-20mA industrial string pot features a unique V62 thermoplastic cable that
has virtually an infinite fatigue life for high cycle and rugged applications up to 250 inches.
The PT5MA series 4-20mA industrial string pot is a cable-extension transducer that installs in minutes, functions properly without perfectly parallel alignment, and fits easily into small areas. The PT5MA offers additional installation flexibility since its cable exit can be rotated relative to the mounting surface, providing four different cable exit orientations.
Benefits
Absolute Linear Position to 250 inches (6350 mm)
Hard Anodized Aluminum Enclosure
High Cycle Applications
IP67
NEMA 6 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type PT5MA - Industrial Series
Dimensions
Full Stroke Range (mm)2032, 2540, 254, 3175, 3810
Full Stroke Range (in)100, 125, 80, 150, 10
Operation/Application
Output Signal Type 4 – 20 mA
Usage Conditions
Accuracy (% of FS)±.18, ±.75, ±.25
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Other
Repeatability (% of FS).02
Encoder Drive No
Measuring Cable Nylon-Coated Stainless Steel, .034 Inch Dia Nylon-Coated Stainless Steel
EU RoHS Compliance Not Compliant, Compliant with Exemptions