The PT8600 series linear-to-rotational, industrial-grade string encoder module mates to virtually any encoder giving you a cost-effective linear position measurement solution that precisely fits your requirements.
Position Sensor Product Type :PT8600 - String Encoder
Full Stroke Range (mm):625, 635, 1250
Full Stroke Range (in):49.21, 24.6, 25
Accuracy (% of FS):±.04
Repeatability (% of FS):.02
Case Material :Aluminum
Available from
Overview
The PT8600 string encoder takes just minutes to install, fits easily into tight areas and does not require perfectly parallel alignment. It converts any rotary encoder to a linear position sensor and has a linear stroke range up to 50 inches (1250 mm).
Benefits
Converts ANY Rotary Encoder to a Linear Position Sensor
Linear Stroke Range up to 50 inches (1250 mm)
Mates Virtually ANY Customer Supplied Encoder
Factory Supplied Encoder Available
Features
Please review product documents or contact us for the latest agency approval information.
Operation/Application
Motion Conversion Ratio per Turn (mm)125
Product Type Features
Position Sensor Product Type PT8600 - String Encoder
Dimensions
Full Stroke Range (mm)625, 635, 1250
Full Stroke Range (in)49.21, 24.6, 25
Usage Conditions
Accuracy (% of FS)±.04
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Other
Repeatability (% of FS).02
Encoder Drive Yes
Measuring Cable Bare Stainless Steel, .034 Inch Dia Nylon-Coated Stainless Steel
EU RoHS Compliance Compliant, Compliant with Exemptions