The PT9101 series voltage divider position sensor is a work-horse for demanding long-range applications requiring a linear position measurements in ranges up to 1700 inches.
Position Sensor Product Type :PT9101 - Voltage Divider
Full Stroke Range (mm):1905, 2540, 13970, 38100, 7620, 11430
Full Stroke Range (in):75, 450, 100, 550, 300, 1500
Output Signal Type :Voltage Divider (Potentiometric)
Accuracy (% of FS):±.1
Repeatability (% of FS):.02
Available from
Overview
The PT9101 voltage divider position sensor is a work-horse for demanding long-range applications requiring a linear position measurements in ranges up to 1700 inches.
Available with either a 500, 1K, 5K, or 10K ohm potentiometer, the PT9101 voltage divider position sensor operates with any basic panel meter or programmable controller. As a member of our innovative family of NEMA 4 rated cable-extension transducers, the PT9101 offers numerous benefits. It installs in minutes, works without perfect parallel alignment, and when its stainless-steel cable is retracted, it measures only 6”.
Benefits
Absolute Linear Position to 550 inches (1400 cm)
Aluminum or Stainless Steel Enclosure Options
VLS Option to Prevent Free-Release Damage
IP68
NEMA 6 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type PT9101 - Voltage Divider
Dimensions
Full Stroke Range (mm)1905, 2540, 13970, 38100, 7620, 11430
Full Stroke Range (in)75, 450, 100, 550, 300, 1500
Operation/Application
Output Signal Type Voltage Divider (Potentiometric)
Usage Conditions
Accuracy (% of FS)±.1
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Other
Repeatability (% of FS).02
Encoder Drive No
Measuring Cable .034 Inch Dia Nylon-Coated Stainless Steel, Nylon-Coated Stainless Steel, Bare Stainless Steel
EU RoHS Compliance Not Compliant, Compliant with Exemptions