Product | TE Part # | Documents | Full Stroke Range | Output Signal Type | Repeatability | Case Material | Measuring Cable | EU RoHS Compliance |
---|
| 20019010-00 | 3D PDF | 10160 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | - | - |
| 20020945-00 | 3D PDF | 1905 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20015877-00 | 3D PDF | 5080 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20020288-00 | 3D PDF | 2540 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20020661-00 | 3D PDF | 25400 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 04-0979-0445 | 3D PDF | 7620 mm | 4 – 20 mA | .02 % of FS | Aluminum | Bare Stainless Steel | - |
| 04-0979-1312 | 3D PDF | 5080 mm | 4 – 20 mA | .02 % of FS | Stainless Steel | Nylon-Coated Stainless Steel | - |
| 20016405-00 | 3D PDF | 20320 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20019358-00 | 3D PDF | 10160 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 20015811-00 | 3D PDF | 10160 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20017647-00 | 3D PDF | 3810 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20017339-00 | 3D PDF | 15240 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20016923-00 | 3D PDF | 3810 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20016946-00 | 3D PDF | 7620 mm | 0 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20017618-00 | 3D PDF | 6350 mm | 0 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20017975-00 | 3D PDF | 2540 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20018393-00 | 3D PDF | 11430 mm | 20 – 0 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 04-0979-0016 | 3D PDF | 5080 mm | 4 – 20 mA | .02 % of FS | Aluminum | Nylon-Coated Stainless Steel | - |
| 04-0979-0354 | 3D PDF | 5080 mm | 4 – 20 mA | .02 % of FS | Aluminum | Nylon-Coated Stainless Steel | - |
| 04-0979-0294 | 3D PDF | 6350 mm | 4 – 20 mA | .02 % of FS | Stainless Steel | Bare Stainless Steel | - |
| 04-0979-0739 | 3D PDF | 12700 mm | 4 – 20 mA | .02 % of FS | Stainless Steel | Bare Stainless Steel | - |
| 04-0979-0524 | 3D PDF | 1905 mm | 4 – 20 mA | .02 % of FS | Aluminum | Nylon-Coated Stainless Steel | - |
| 04-0979-0162 | 3D PDF | 8890 mm | 4 – 20 mA | .02 % of FS | Aluminum | Bare Stainless Steel | - |
| 04-0979-0156 | 3D PDF | 7620 mm | 4 – 20 mA | .02 % of FS | Aluminum | Bare Stainless Steel | - |
| 20016208-00 | 3D PDF | 20320 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20020368-00 | 3D PDF | 1905 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20017215-00 | 3D PDF | 7620 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20017353-00 | 3D PDF | 6350 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | Bare Stainless Steel | - |
| 20019966-00 | 3D PDF | 3810 mm | 4 – 20 mA | .05 % of FS | Aluminum, Stainless Steel | .034 Inch Dia Nylon-Coated Stainless Steel | - |
| 10213409-00 | 3D PDF | 13970 mm | 4 – 20 mA | .02 % of FS | Aluminum | Bare Stainless Steel | - |
| 10213724-00 | | 12700 mm | 4 – 20 mA | .02 % of FS | Aluminum | Bare Stainless Steel | - |