The PT9150 series incremental optical encoder features an industrial design and provides the highest accuracy and longest life of any measurement device of its kind.
Operating Temperature Range :-18 – 71 °C [ 0 – 160 °F ]
IP Rating :IP67
Full Stroke Range (mm):7620, 5080, 13970, 3812, 5000
Full Stroke Range (in):196.8, 550, 300, 150, 200
Case Material :Aluminum, Stainless Steel
Position Sensor Product Type :PT9150 - Incremental Encoder
Available from
Overview
The PT9150 series incremental optical encoder features an industrial design and provides the highest accuracy and longest life of any measurement device of its kind.
This heavy industrial cable actuated position sensor is available in a wide variety of resolutions and output stages to fit virtually any requirement. It can measure up to 550”, yet when its cable is retracted it is only 6” long. Its small size and low-cost-to-measurement ratio offers remarkable flexibility and value.
Benefits
Linear Position to 550 inches (1400 cm)
Aluminum or Stainless Steel Enclosure Options
VLS Option to Prevent Free-Release Damage
IP67 / NEMA 6 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type PT9150 - Incremental Encoder
Body Features
Case Material Aluminum, Stainless Steel
Dimensions
Full Stroke Range (mm)3812, 5000, 5080, 7620, 13970
Full Stroke Range (in)150, 196.8, 200, 300, 550
Usage Conditions
Operating Temperature Range -18 – 71 °C [ 0 – 160 °F ]
Accuracy (% of FS)±.04
Operation/Application
Output Signal Type Incremental Encoder
Resolution (ppmm)2540, 6350
Industry Standards
IP Rating IP67
Hazardous Area Approval No
Other
Encoder Drive No
Repeatability (% of FS).02
Measuring Cable .034 Inch Dia Nylon-Coated Stainless Steel, Bare Stainless Steel