The PT9301 series combination position and velocity potentiometer is used for demanding long-range applications requiring a linear position measurements in ranges up to 1700”.
Position Sensor Product Type :PT9301 - Voltage Divider
Full Stroke Range :13970 mm [ 550 in ]
Output Signal Type :Voltage Divider (Potentiometric)
Accuracy (% of FS):±.1
Repeatability (% of FS):.02
Available from
Overview
The PT9301 position and velocity potentiometer is used for demanding long-range applications requiring a linear position measurements in ranges up to 1700”.
The precision plastic-hybrid potentiometer provides accurate position feedback while a self-generating DC tachometer provides a velocity signal that is proportional to the speed of the traveling stainless-steel measuring cable. As a member of our innovative family of NEMA-4 rated cable-extension transducers, the PT9301 potentiometer offers numerous benefits. It installs in minutes, functions properly without perfectly parallel alignment, and when its cable is retracted, it measures only 6”.
Benefits
Linear Position/Velocity to 550 inches (1400 cm)
Rugged Powder-Painted Aluminum Enclosure
VLS Option to Prevent Free-Release Damage
IP68
NEMA 6 Protection
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type PT9301 - Voltage Divider
Body Features
Case Material Aluminum
Dimensions
Full Stroke Range 13970 mm [ 550 in ]
Usage Conditions
Accuracy (% of FS)±.1
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Operation/Application
Output Signal Type Voltage Divider (Potentiometric)
Industry Standards
IP Rating IP68
Other
Repeatability (% of FS).02
Encoder Drive No
Measuring Cable .034 Inch Dia Nylon-Coated Stainless Steel