The PT9600 series string encoder module features a linear stroke range up to 550 inches and mates to virtually any encoder, giving you a cost-effective long-range linear position measurement solution that precisely fits your requirements.
Position Sensor Product Type :PT9600 - String Encoder
Full Stroke Range (mm):10160, 5080, 8890, 13970, 12700, 6350, 7620, 600
Full Stroke Range (in):23.62, 200, 500, 550, 300, 350, 400, 250
Accuracy (% of FS):±.04
Repeatability (% of FS):.02
Case Material :Stainless Steel, Aluminum
Available from
Overview
The PT9600 string encoder module features a linear stroke range up to 550 inches and mates to virtually any encoder.
The PT9600 string encoder module delivers the ultimate in flexibility. To order, simply select the measurement range, the cable tension and encoder mounting style—it’s that easy! We even supply all the necessary encoder mounting tools and attaching hardware. If you can’t find your encoder mounting style or you want us to provide the encoder, please give us a call.
Benefits
Converts ANY Rotary Encoder to a Linear Position Sensor
Linear Stroke Range up to 550 inches (14 m)
Mates Virtually ANY Customer Supplied Encoder
Factory Supplied Encoder Available
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type PT9600 - String Encoder
Dimensions
Full Stroke Range (mm)10160, 5080, 8890, 13970, 12700, 6350, 7620, 600
Full Stroke Range (in)23.62, 200, 500, 550, 300, 350, 400, 250
Usage Conditions
Accuracy (% of FS)±.04
Operating Temperature Range -40 – 90 °C [ -40 – 194 °F ]
Other
Repeatability (% of FS).02
Encoder Drive Yes
Measuring Cable Nylon-Coated Stainless Steel, Bare Stainless Steel
EU RoHS Compliance Compliant, Compliant with Exemptions