This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  PTX150 - Incremental Encoder

Body Features

  • Case Material  Aluminum

Dimensions

  • Full Stroke Range (mm) 625, 1270

  • Full Stroke Range (in) 24.6, 50

Usage Conditions

  • Accuracy (% of FS) ±.2, ±.25

  • Operating Temperature Range  -18 – 71 °C [ 0 – 160 °F ]

Operation/Application

  • Resolution (ppmm) 40, 635, 6350

  • Output Signal Type  Incremental Encoder

Industry Standards

  • IP Rating  IP50

Other

  • Repeatability (% of FS) .02, .05

  • Encoder Drive  No

  • Measuring Cable  .019 Inch Dia Nylon-Coated Stainless Steel

Reference Number

  • TE Internal Number CAT-CAPS0055

Related Materials

Datasheets & Catalog Pages