This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Operation/Application

  • Digital Resolution (bit) 12

  • Output Signal Type  CAN J1939

Product Type Features

  • Position Sensor Product Type  SG Series String Pots

Dimensions

  • Full Stroke Range (mm) 3048, 2032

  • Full Stroke Range (in) 120, 80

Usage Conditions

  • Accuracy (% of FS) ±.5

  • Operating Temperature Range  -40 – 85 °C [ -40 – 185 °F ]

Other

  • Repeatability (% of FS) .02

  • Encoder Drive  No

  • Measuring Cable  Nylon-Coated Stainless Steel

  • EU RoHS Compliance  Compliant with Exemptions

Body Features

  • Case Material  Polycarbonate + Stainless Mounting Bracket

Industry Standards

  • IP Rating  IP67

  • Hazardous Area Approval  No

Reference Number

  • TE Internal Number CAT-CAPS0058

Related Materials
No documentation available.