The SK6 series IP67 cable actuated encoder reel easily converts just about any rotary encoder into the 400-inch linear position sensor for just about any application ranging from factory automation equipment to hydraulic lift tables and anything else in between.
Position Sensor Product Type :SK Series, IP67 String Pots
Full Stroke Range :10160 mm [ 400 in ]
Output Signal Type :CAN J1939, CANopen, 4 – 20 mA
Accuracy (% of FS):±.04
Repeatability (% of FS):.02
Available from
Overview
Use the SK6 Series to convert a rotary encoder into a high accuracy linear position sensor.
The SK6 series string potentiometer offers the ultimate ease-of-use, compact design and user flexibility. Designed for popular 2½ inch square flange and 58mm diameter synchro-mount flange encoder styles, the SK6 comes with everything you need to attach your own encoder. Also included is a stainless steel mounting bracket which lets the user easily change measuring cable orientation to one of the 4 different directions.
Benefits
Converts Rotary Encoder to Linear Position Sensor
Use with Popular Square Flange & Servo Mount Style