This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Position Sensor Product Type  SM, Mini String Pot Series

Dimensions

  • Full Stroke Range (mm) 63.5 – 635

  • Full Stroke Range (in) 7.5, 2.375, 12.5, 25

Operation/Application

  • Output Signal Type  Voltage Divider (Potentiometric)

Usage Conditions

  • Accuracy (% of FS) ±.25

  • Operating Temperature Range  -18 – 71 °C [ 0 – 160 °F ]

Other

  • Repeatability (% of FS) .02

  • Encoder Drive  No

  • Measuring Cable  Nylon-Coated Stainless Steel

  • EU RoHS Compliance  Compliant, Compliant with Exemptions

  • EU ELV Compliance  Compliant with Exemptions

Body Features

  • Case Material  Polycarbonate + Stainless Mounting Bracket

Industry Standards

  • IP Rating  IP50

  • Hazardous Area Approval  None

Reference Number

  • TE Internal Number CAT-CAPS0065

Related Materials
No documentation available.