The SP2 series IP-51 voltage divider string pot is a compact, economical and water resistant device that utilizes a flexible cable, a spring-loaded spool and a potentiometer to detect and measure linear position.
Position Sensor Product Type :SP Series, String Pots
Full Stroke Range :101.6 – 1270 mm [ 4 – 50 in ]
Output Signal Type :Voltage Divider (Potentiometric)
Accuracy (% of FS):±.25
Repeatability (% of FS):.02
Available from
Overview
The SP2 string pot is identical to the SP1 except for an added 40-inch electrical cable with a watertight rubber strain relief. The SP2 has been compactly designed for tight spaces and high cycle applications and generously allows for measuring cable misalignment. With 4 different ranges and a handy mounting bracket, the SP2 is a perfect solution for many applications from light industrial to OEM.