The SE1 series incremental encoder string pot is an economical and durable digital encoder device that utilizes a flexible cable, a spring-loaded spool and an incremental optical encoder to detect and measure linear position.
Position Sensor Product Type :SE1 - Compact String Pot
Full Stroke Range (mm):635, 1270
Full Stroke Range (in):25, 50
Output Signal Type :Incremental Encoder
Accuracy (% of FS):±.1
Repeatability (% of FS):.02
Available from
Overview
The SE1 series incremental encoder string pot utilizes a flexible cable, a spring-loaded spool and an incremental optical encoder to detect and measure linear position.
The SE1 series incremental encoder string pot is designed for tight spaces, high-cycle applications and generously allows cable misalignment. With a handy mounting bracket included, and 2 basic measurement ranges, the SE1 is a perfect solution for many applications, from light industrial to OEM.
Benefits
Encoder Linear Position to 50 inches (1270 mm)
Low-Cost, Long Life
Rugged Polycarbonate Enclosure
Free-Release Tolerant Measuring Cable
Various configurations available in stock
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Position Sensor Product Type SE1 - Compact String Pot
Body Features
Case Material Polycarbonate + Stainless Mounting Bracket
Dimensions
Full Stroke Range (mm)635, 1270
Full Stroke Range (in)25, 50
Usage Conditions
Accuracy (% of FS)±.1
Operating Temperature Range -10 – 85 °C [ 14 – 185 °F ]