Question: How will I know if TE's CSBS Copper Shear Bolt Splice is properly installed?
Answer: Our Copper Shear Bolt Splices has been designed with integrated shear head bolts. They are pre-engineered to shear at the appropriate torque level, ensuring correct torque is applied to each bolt and consequently, the optimal contact force is generated to minimize resistance.
Question: What is the primary application of the Copper Shear Bolt Splices?
Answer: The primary application of our Copper Shear Bolt Splice is to connect underground cable splices at voltages up to 35 kV.
Question: Can Copper Shear Bolt Splices be used with TE's Raychem cable accessories?
Answer: Our Copper Shear Bolt Splices are compatible with Raychem heat shrink and cold applied splices and termination kits for underground applications up to 35 kV.
Question: Is a torque wrench required to install the Copper Shear Bolt Splices?
Answer: Our Copper Shear Bolt Splices do not require the use of a torque wrench, they can be installed with an impact wrench or a standard ratchet.
Question: Which range of conductors can accommodate the Copper Shear Bolt Splices?
Answer: Our Copper Shear Bolt Splices are mechanical connectors that can accommodate a wide range of copper cable from #2 AWG compact stranded to 1000 kcmil concentric stranded.