This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shelf Life  2 Years

  • Cable Sealing Method  Mastic

  • Coating Style  Painting

  • Installation Technology  Cold Applied

  • Joints & Splices Connector Type  Crimp, Mechanical

  • Power Component Options  Compression Lug Included (Conductor)

  • Adhesive Coating  Without

  • Joints & Splice Product Type  Straight Joint

  • Cable Shield Style  Copper Tape

Dimensions

  • Cable Connection Type  Mechanical Connector, Compression Connector

  • Compatible Conductor Cross-Section Range (mm²) 400, 200, 325, 150, 60, 250, 100, 500

Body Features

  • Primary Product Color  Black

  • Insulation Material  Plastic (XLPE)

Industry Standards

  • Compatible With Approved Standards Products  JCAA A503

Product Availability

  • Product Availability  Japan

Other

  • Installation Instruction  Japanese

  • EU RoHS Compliance  Compliant, Compliant with Exemptions

  • EU ELV Compliance  Compliant, Compliant with Exemptions

Electrical Characteristics

  • Voltage Class (kV) ≤ 22, ≤ 33

Configuration Features

  • Number of Cores  1

Reference Number

  • TE Internal Number CAT-CSJA-JP

Related Materials