Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Installation Technology
Cold Applied
-
Power Component Options
Mechanical Connectors Included
-
Joints & Splices Connector Type
Mechanical
-
Coating Style
Painting
-
Adhesive Coating
Without
-
Material System
Silicone
-
Shelf Life
2 Years
-
Cable Sealing Method
Mastic
-
Joints & Splice Product Type
Disconnectable Joint, Medium Voltage Inline Joint
-
Cable Shield Style
Concentric Neutral, FS, Tape
Electrical Characteristics
-
Voltage Class (kV)
≤ 15, ≤ 28
Body Features
-
Flexibility
Semi-Flexible
-
Primary Product Color
Black
-
Insulation Material
Silicone Rubber
Dimensions
-
Length (Installed)
610 mm [ 24 in ]
-
Compatible Conductor Range (AWG/kcmil)
2 – 4/0, 300 – 750, 350 – 750, 4/0 – 500, 500 – 1000
-
Compatible Insulation Diameter Range (mm)
29.3 – 20.7, 26.2 – 40., 26.2 – 40, 17.5 – 30.5, 32.5 – 52
-
Compatible Insulation Diameter Range (in)
1.28 – 2.05, 1.153 – .814, .69 – 1.2, 1.03 – 1.58
-
Compatible Conductor Diameter Range (mm)
6.8 – 13.4, 18.7 – 29.3, 9.6 – 20.7, 15.7 – 25.4, 14.5 – 25.3
-
Compatible Conductor Diameter Range (in)
.268 – .528, .736 – 1.152, .616 – .998, .57 – .998, .376 – .813
-
Sheath Outside Diameter (mm)
38.1, 52.07, 66.04
-
Sheath Outside Diameter (in)
1.5, 2.05, 2.6
Industry Standards
-
Compatible With Approved Standards Products
EDR-5582, IEEE 386, IEEE 404
Product Availability
-
Product Availability
Americas
Packaging Features
-
Packaging Quantity
1
-
Packaging Method
Cardbox
Other
-
Product Use
Power Cables
-
Installation Instruction
English
Reference Number
-
TE Internal Number
CAT-CSJD