This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The range of the CSJU-S extends 15 kV #4 - 4/0 AWG and 25 kV #2 - 2/0 AWG. The silicone rubber body provides high dielectric strength, high tear strength, low tension set, and excellent low temperature recovery. Integrated geometric stress control, created by factory molded stress cones and a Faraday cage, is a technology that has been proven by our products with long term field service.

 

The CSJU-S’s integrated copper sock provides a simple means for connecting the cable’s neutrals through the use of constant force springs. The joint accepts both compression and (bolted) mechanical connectors. When a shear bolt connector is used, this is a totally crimpless system.

 

The CSJU family meets IEEE-404 requirements for 15 kV through 25 kV. Each silicone splice body is factory tested to include AC withstand and partial discharge in accordance with IEEE-404 production tests. All TE shear bolt and compression connectors offered with the CSJU-S meet the ANSI C119.4 electrical standard.

KEY FEATURES

  • Easy release spiral holdout 
  • Pre-expanded, single piece silicone rubber joint body with high mechanical expansion capability allows a wide application range
  • Pre-expanded EPDM rejacketing sleeve provides superior moisture and environmental sealing
  • All-in-One design is compact and requires less working space (trench) to install
  • Option to include range- taking aluminum Shear Bolt or aluminum compression splice
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Component Options  Mechanical Connectors Included

  • Joints & Splices Connector Type  Mechanical

  • Coating Style  Painting

  • Adhesive Coating  Without

  • Material System  Silicone

  • Shelf Life  2 Years

  • Cable Sealing Method  Mastic

  • Installation Technology  Cold Applied

  • Joints & Splice Product Type  Inline Joint

  • Cable Shield Style  Concentric Neutral, FS, Tape

Configuration Features

  • Number of Cores  1

Electrical Characteristics

  • Voltage Class (kV) ≤ 15

Body Features

  • Flexibility  Semi-Flexible

  • Primary Product Color  Black

  • Insulation Material  Silicone Rubber

Dimensions

  • Compatible Conductor Cross-Section Range (mm²) 42.4

  • Compatible Conductor Range (AWG/kcmil) 1/0, 2/0

  • Compatible Insulation Diameter Range  16.3 – 25.1 mm [ .64 – .99 in ]

  • Compatible Cable Cross-Section - Main (Max) (mm²) 42.4

  • Compatible Cable Cross-Section - Main (Min) (mm²) 42.4

  • Sheath Outside Diameter  32 mm [ 1.26 in ]

Industry Standards

  • Compatible With Approved Standards Products  IEEE 404

Product Availability

  • Product Availability  Americas

Packaging Features

  • Packaging Quantity  1

  • Packaging Method  Cardbox

Other

  • Product Use  Power Cables

  • Installation Instruction  English

Reference Number

  • TE Internal Number CAT-CSJU-S

Related Materials

Datasheets & Catalog Pages