Product | TE Part # | Documents | Connector System | Centerline (Pitch) | Shell Base Material | Polarization Code | Number of Power Positions | Number of Signal Positions | Wire Size | Wire Size | Circular Connector Shell Size | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS24F15-15ADV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-15HEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15BAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-15PAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15PEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15ABV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-15BEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-15PCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15JNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15SCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15AAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-15ACV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-15BDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-15SAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15JDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15SEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15JEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15BNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-15BBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-15BCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-15HDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15JCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15JBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15PDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15ANV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-15HCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15SN0000 | Product Drawing
| Cable-to-Panel | - | Aluminum 6061-T6 | N | 1 | 14 | 20 – 16 AWG | .52 – 1.31 mm² | 15 | Keyed | With | 15 – 15 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15AEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-15JAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15HNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15SNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15HAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15SBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15HBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15SDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-15PBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 0 | 15 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |