Product | TE Part # | Documents | Connector System | Centerline (Pitch) | Circuit Application | Shell Base Material | Polarization Code | Wire Size | Wire Size | Circular Connector Shell Size | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS24F15-18HNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18PNV004 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18ADV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-18BDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-18JCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18SDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18BAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-18SCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18BCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-18JDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18HCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18HDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| DTS24F15-18PA | Product Drawing
| Cable-to-Panel | - | Signal | Aluminum 6061-T6 | A | 24 – 20 AWG | .2 – .52 mm² | 15 | Keyed | With | 15 – 18 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18ACV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-18ANV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-18PNV001 | Product Drawing 3D PDF | Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18BBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-18PAV001 | Product Drawing
| Cable-to-Panel | - | Signal | Aluminum 6061-T6 | A | 24 – 20 AWG | .2 – .52 mm² | 15 | Keyed | With | 15 – 18 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18PBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18PEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18SAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18SBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18SEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18BNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-18PNC001 | Product Drawing
| Cable-to-Panel | - | Signal | Aluminum 6061-T6 | N | 24 – 20 AWG | .2 – .52 mm² | 15 | Keyed | With | 15 – 18 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18PDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18JAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18PCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18SNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18JNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18PAV004 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | - |
| YDTS24F15-18ABV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-18AEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-18BEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-18HAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18HBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18HEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18JBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18JEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-18AAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |