Product | TE Part # | Documents | Connector System | Centerline (Pitch) | Circuit Application | Shell Base Material | Polarization Code | Wire Size | Wire Size | Circular Connector Shell Size | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS24F15-19PA0000 | Product Drawing 3D PDF | Cable-to-Panel | - | Signal | Aluminum 6061-T6 | A | 24 – 20 AWG | .2 – .52 mm² | 15 | Keyed | With | 15 – 19 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19BEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-19ABV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-19HDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19HAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19PDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19BNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-19JCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19ADV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-19ANV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-19AEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-19BAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-19JNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19PNC001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19AAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-19HNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19HCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19SDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19PNV001 | Product Drawing
| Cable-to-Panel | - | Signal | Aluminum 6061-T6 | N | 24 – 20 AWG | .2 – .52 mm² | 15 | Keyed | With | 15 – 19 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19BCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-19HBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19PCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19SCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19SNC001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19ACV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-19SNV001 | Product Drawing 3D PDF | Cable-to-Panel | - | Signal | Aluminum 6061-T6 | N | 24 – 20 AWG | .2 – .52 mm² | 15 | Keyed | With | 15 – 19 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19JBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19JAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19BBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-19JDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19JEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19HEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19BDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-19PAC001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19PAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19PBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19PEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19SAC001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19SAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19SBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-19SEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Power & Signal | Aluminum | Normal | 18 – 24 AWG | .25 – 1.04 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |