Product | TE Part # | Documents | Connector System | Centerline (Pitch) | Shell Base Material | Polarization Code | Wire Size | Wire Size | Circular Connector Shell Size | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS24F15-97ABV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-97ACV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-97AB0000 | Product Drawing
| Cable-to-Panel | - | Aluminum 6061-T6 | B | 20 – 16 AWG | .52 – 1.31 mm² | 15 | Keyed | With | 15 – 97 | Less Pin | Compliant | Compliant |
| YDTS24F15-97PAC001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97BDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-97PBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97HCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97HDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97PNV004 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97SDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97BNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-97AEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-97HNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97JNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97AAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-97JDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97PCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97ADV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-97BCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-97PDV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97SBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97BAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-97JEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97BBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-97HAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97BEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-97JBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97SCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97PEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97SEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97HBV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97JCV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97JAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97HEV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97PNC001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97AA0000 | Product Drawing
| Cable-to-Panel | - | Aluminum 6061-T6 | A | 20 – 16 AWG | .52 – 1.31 mm² | 15 | Keyed | With | 15 – 97 | Less Pin | Compliant | Compliant |
| YDTS24F15-97SAC001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97SAV001 | Product Drawing 3D PDF | Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97ANV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F15-97SNC001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97PAV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97PNV001 | Product Drawing
| Wire-to-Wire | .06 mm | Aluminum | Normal | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F15-97SNV001 | Product Drawing
| Cable-to-Panel | - | Aluminum 6061-T6 | N | 20 – 16 AWG | .52 – 1.31 mm² | 15 | Keyed | With | 15 – 97 | Socket | Compliant with Exemptions | Compliant with Exemptions |