Product | TE Part # | Documents | Connector System | Connector Mounting Type | Centerline (Pitch) | Circuit Application | Shell Base Material | Polarization Code | Wire Size | Wire Size | Circular Connector Shell Size | Shielded | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS24F17-35BEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-35JEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35BAV001 | Product Drawing
| Cable-to-Panel | - | - | Signal | Aluminum | A | 22 – 28 AWG | - | 17 | - | Keyed | - | 17 – 35 | Less Socket | Compliant | Compliant |
| YDTS24F17-35PAC001 | Product Drawing
| Cable-to-Panel | - | - | Signal | Aluminum | A | 22 – 28 AWG | - | 17 | - | Keyed | - | 17 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35AN0000 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Aluminum 6061-T6 | N | 28 – 22 AWG | .08 – .33 mm² | 17 | Yes | Keyed | With | 17 – 35 | Less Pin | Compliant | Compliant |
| YDTS24F17-35ACV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-35JCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35SNC001 | Product Drawing 3D PDF | Cable-to-Panel | Panel Mount | - | Signal | Aluminum 6061-T6 | N | 28 – 22 AWG | .08 – .33 mm² | 17 | Yes | Keyed | With | 17 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35AEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-35HAV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35PAV001 | Product Drawing
| Cable-to-Panel | - | - | Signal | Aluminum | A | 22 – 28 AWG | - | 17 | - | Keyed | - | 17 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35PCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35HEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35BCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-35HCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35PNV001 | Product Drawing 3D PDF | Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35SAV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35SCV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35SEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35SAV004 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | - |
| YDTS24F17-35HDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35BBV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-35JDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35ABV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-35JAV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35PBV001 | Product Drawing
| Cable-to-Panel | - | - | Signal | Aluminum | B | 22 – 28 AWG | - | 17 | - | Keyed | - | 17 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35PEV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35PNC001 | Product Drawing
| Cable-to-Panel | - | - | Signal | Aluminum | N | 22 – 28 AWG | - | 17 | - | Keyed | - | 17 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35HNV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35SNV004 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | - |
| YDTS24F17-35JNV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35ADV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-35SDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35SAC001 | Product Drawing
| Cable-to-Panel | - | - | Signal | Aluminum | A | 22 – 28 AWG | - | 17 | - | Keyed | - | 17 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35BDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-35SNV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35JBV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35PDV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35HBV001 | Product Drawing
| Wire-to-Wire | Panel Mount | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35SBV001 | Product Drawing
| Cable-to-Panel | - | - | Signal | Aluminum | B | 22 – 28 AWG | - | 17 | - | Keyed | - | 17 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-35AAV001 | Product Drawing
| Cable-to-Panel | - | - | Signal | Aluminum | A | 22 – 28 AWG | - | 17 | - | Keyed | - | 17 – 35 | Less Pin | Compliant | Compliant |
| YDTS24F17-35ANV001 | Product Drawing
| Cable-to-Panel | - | - | Signal | Aluminum | N | 22 – 28 AWG | - | 17 | - | Keyed | - | 17 – 35 | Less Pin | Compliant | Compliant |
| YDTS24F17-35BNV001 | Product Drawing
| Cable-to-Panel | - | - | Signal | Aluminum | N | 22 – 28 AWG | - | 17 | - | Keyed | - | 17 – 35 | Less Socket | Compliant | Compliant |