Product | TE Part # | Documents | Connector System | Centerline (Pitch) | Contact Current Rating (Max) | Shell Base Material | Polarization Code | Wire Size | Wire Size | Circular Connector Shell Size | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS24F17-99PNV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99JEV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99ADV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-99SN0000 | Product Drawing
| Cable-to-Panel | - | 13 A | Aluminum 6061-T6 | N | 20 – 16 AWG | .52 – 1.31 mm² | 17 | Keyed | With | 17 – 99 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99PCV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99SBV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99HDV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99BBV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-99SCV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99BCV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-99SAV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99HBV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99JDV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99SEV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99ANV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-99BDV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-99JNV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99SDV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99HEV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99JAV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99HAV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99HCV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99BAV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-99BNV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-99HNV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99PDV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99PEV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99AAV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-99ACV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-99BEV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-99JBV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99PBV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99SNC001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99SNV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99AEV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS24F17-99PAV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99JCV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS24F17-99ABV001 | Product Drawing
| Wire-to-Wire | .06 mm | 5 A | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | E (17) | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |