Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Product Type
Connector Assembly
-
Connector System
Cable-to-Panel
-
Sealable
Yes
-
Connector & Contact Terminates To
Wire & Cable
-
Circular Connector Type
Receptacle
-
Shell Type
Jam Nut Receptacle
Configuration Features
-
Number of Positions
53
-
Number of Power Positions
0
-
Number of Signal Positions
53
-
Contacts Preloaded
No
Body Features
-
Shell Plating Material
Nickel PTFE
-
Shell Base Material
Aluminum 6061-T6
-
Circular Connector Insulation Material Type
Hard Dielectric/Silicone
-
Hermetically Sealed
No
Contact Features
-
Contact Current Rating (Max) (A)
7.5
-
Reverse Gender
No
-
Contact Layout Arrangement
23 – 53
-
Circular Connector Contact Type
Socket
Mechanical Attachment
-
Connector Mounting Type
Panel Mount
-
Polarization Code
N
-
Mating Alignment Type
Keyed
-
Mating Retention
With
Housing Features
-
Circular Connector Shell Size
23
-
Alignment Keyed
Clocking
Dimensions
-
Wire Size (mm²)
.2 – .52
-
Wire Size (AWG)
24 – 20
Operation/Application
-
Circuit Application
Signal
-
Shielded
Yes
Other
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-D38999-DTS14G