This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Factory Installed Backshell  No

  • Keying & Polarized Position Locations  N

  • Number of Positions  10

  • Number of Power Positions  0

  • Number of Signal Positions  10

  • Contacts Preloaded  No

Body Features

  • Environmental Protection Type  Elastomer Sealed

  • Entry Style  Rear Insertion

  • Fluid Type  MIL-PRF-23699, M2-V, MIL-DTL-83133 (JP-8), MIL-DTL-5624 (JP-4,JP-5), SEA-AMS1424 Type I, MIL-PRF-7808, MIL-PRF-5606, Coolanol 25

  • Feedthrough Type  No

  • Environmental Protection  Yes

  • Shell Plating Material  Electroless Nickel

  • Shell Base Material  Aluminum, Aluminum 6061-T6

  • Circular Connector Insulation Material Type  Hard Dielectric/Silicone

  • Hermetically Sealed  No

Dimensions

  • Assembly Length  31 mm [ 1.22 in ]

  • Compatible Insulation Diameter Range  1.02 – 2.11 mm [ .04 – .083 in ]

  • Wire Size (mm²) .2 – .52, .25 – 1.04

  • Wire Size (AWG) 24 – 20, 18 – 24, 20 – 24

Operation/Application

  • Durability Rating (Cycles) 500

  • Circuit Application  Power & Signal, Signal

  • Shielded  Yes

Contact Features

  • Contact Quantity (Size 20)  10

  • Contact Current Rating (Max) (A) 7.5

  • Reverse Gender  No

  • Contact Layout Arrangement  Circular, 13 – 98

  • Circular Connector Contact Type  Pin/Socket, Pin, Socket

Mechanical Attachment

  • Panel Mount Feature  Without

  • Mating Retention Type  Threaded

  • Connector Mounting Type  Cable Mount (Free-Hanging), Panel Mount

  • Polarization Code  N, A, C, Normal

  • Mating Alignment Type  Polarization, Keyed

  • Mating Retention  With, Without

Other

  • Position Locations Omitted  All

  • EU RoHS Compliance  Compliant, Compliant with Exemptions

  • EU ELV Compliance  Compliant, Compliant with Exemptions

Product Type Features

  • Assembly Type  Electrical Connector

  • Connector Product Type  Connector Assembly

  • Connector System  Cable-to-Panel, Wire-to-Wire

  • Sealable  Yes

  • Connector & Contact Terminates To  Wire & Cable

  • Circular Connector Type  Plug

  • Shell Type  Straight Plug

Packaging Features

  • Packaging Quantity  1

Housing Features

  • Centerline (Pitch)  .06 mm [ .1 in ]

  • Circular Connector Shell Size  C (13), 13

  • Alignment Keyed  0°, Clocking

Usage Conditions

  • Operating Temperature Range  -65 – 200 °C [ -85 – 392 °F ]

Reference Number

  • TE Internal Number CAT-D38999-DTS18O

Related Materials

Datasheets & Catalog Pages