Product | TE Part # | Documents | Connector System | Connector Mounting Type | Centerline (Pitch) | Circuit Application | Shell Base Material | Polarization Code | Wire Size | Wire Size | Circular Connector Shell Size | Shielded | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS26F15-35ABV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-35AAV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-35PAC001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35SBV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Aluminum | B | 28 – 22 AWG | - | 15 | - | Keyed | With | 15 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35PNV004 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | - |
| YDTS26F15-35SNV004 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | - |
| YDTS26F15-35BAV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-35SDV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Aluminum | D | 28 – 22 AWG | - | 15 | - | Keyed | With | 15 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35PNC001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35PAV001 | Product Drawing 3D PDF | Cable-to-Panel | Panel Mount | - | Signal | Aluminum | A | 28 – 22 AWG | - | 15 | - | Keyed | With | 15 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35ACV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-35SNV001 | Product Drawing 3D PDF | Cable-to-Panel | Panel Mount | - | Signal | Aluminum | N | 28 – 22 AWG | - | 15 | - | Keyed | With | 15 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35PBV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Aluminum | B | 28 – 22 AWG | - | 15 | - | Keyed | With | 15 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35AEV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-35SAV001 | Product Drawing 3D PDF | Cable-to-Panel | Panel Mount | - | Signal | Aluminum | A | 28 – 22 AWG | - | 15 | - | Keyed | With | 15 – 35 | Socket | Compliant | Compliant with Exemptions |
| DTS26F15-35PN-6149 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35BDV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-35BEV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-35BBV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-35PDV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Aluminum | D | 28 – 22 AWG | - | 15 | - | Keyed | With | 15 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35SAC001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35PEV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Aluminum | E | 28 – 22 AWG | - | 15 | - | Keyed | With | 15 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35ANV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-35SNC001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35ADV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| DTS26F15-35SN | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Aluminum 6061-T6 | N | 28 – 22 AWG | .08 – .33 mm² | 15 | Yes | Keyed | With | 15 – 35 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35BCV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-35BNV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | Power & Signal | Aluminum | Normal | 22 – 26 AWG | .15 – .4 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-35PNV001 | Product Drawing 3D PDF | Cable-to-Panel | Panel Mount | - | Signal | Aluminum | N | 28 – 22 AWG | - | 15 | - | Keyed | With | 15 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-35PCV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | Signal | Aluminum | C | 28 – 22 AWG | - | 15 | - | Keyed | With | 15 – 35 | Pin | Compliant with Exemptions | Compliant with Exemptions |