Product | TE Part # | Documents | Connector System | Connector Mounting Type | Centerline (Pitch) | Contact Current Rating (Max) | Circuit Application | Shell Base Material | Polarization Code | Number of Power Positions | Number of Signal Positions | Wire Size | Wire Size | Circular Connector Shell Size | Shielded | Mating Alignment Type | Mating Retention | Contact Layout Arrangement | Circular Connector Contact Type | EU RoHS Compliance | EU ELV Compliance |
---|
| YDTS26F15-97PNC001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-97SNC001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | 13 A | Power & Signal | Aluminum 6061-T6 | N | 4 | 8 | 20 – 16 AWG | .52 – 1.31 mm² | 15 | Yes | Keyed | With | 15 – 97 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-97AEV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-97AAV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-97PAV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-97BBV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-97ADV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-97ANV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-97BEV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-97ABV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-97PAC001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-97SNV004 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | - |
| YDTS26F15-97BNV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-97ACV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-97PBV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | 13 A, 7.5 A | Signal | Aluminum | B | 0 | 12 | 24 – 16 AWG | - | 15 | - | Keyed | With | 15 – 97 | Pin | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-97BAV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-97PNV004 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-97PBV004 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-97BCV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-97BDV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant | Compliant |
| YDTS26F15-97SAC001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-97SAV001 | Product Drawing
| Wire-to-Wire | Cable Mount (Free-Hanging) | .06 mm | 13 A | Power & Signal | Aluminum | Normal | 4 | 8 | 16 – 20 AWG | .61 – 1.21 mm² | D (15) | Yes | Polarization | Without | Circular | Pin/Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-97SNV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | 13 A, 7.5 A | Signal | Aluminum | N | 0 | 12 | 24 – 16 AWG | - | 15 | - | Keyed | With | 15 – 97 | Socket | Compliant with Exemptions | Compliant with Exemptions |
| YDTS26F15-97PNV001 | Product Drawing
| Cable-to-Panel | Panel Mount | - | 13 A, 7.5 A | Signal | Aluminum | N | 0 | 12 | 24 – 16 AWG | - | 15 | - | Keyed | With | 15 – 97 | Pin | Compliant with Exemptions | Compliant with Exemptions |